top of page
triangles home-01.png

Control-Grade Accuracy

Control-Grade Accuracy

at a Cost You Can Commercialize

Artboard 1.jpg

The Challenge 

High-end inertial navigation systems provide control-grade accuracy, but the financial model makes large-scale commercialization unfeasible. At the other end of the spectrum, basic telematics are affordable but lack the accuracy needed for ADAS, robotics, or off-road control applications. 

tp-product-logos_DRIVE-01.png

The Solution 

Unlike other high-end inertial systems, DRIVE does not require radar or other perception sensors — making it simpler and more cost-appropriate for applications that demand high accuracy without added hardware. DRIVE is hardware independent and sensor agnostic providing ultimate portability and adaptability. 

​

DRIVE enables our customers to bring cost-sensitive autonomy and ADAS features to market. 

Key Benefits 

Accurate in GNSS-degraded and denied areas

Maintains position, velocity, and orientation in tunnels, bridges, or urban canyons

Economical

Provides control-grade accuracy without the high per-unit cost of advanced INS

Doesn’t require perception sensors

Works with GNSS + inertial sensors only; for radar/camera integration, see AUTO

Supports control systems

Ego-velocity estimation and lever arm correction 

Safety and reliability

Integrity monitoring and hot start recovery 

Faster integration

Broad GNSS/IMU support, flexible calibration, built-in diagnostics, and RTK compatibility

Applications 

envato-labs-ai-2bb55047-f6cf-4627-8bea-fa9e3273c59a.jpg

ADAS / driver-assist platforms:

Reliable through tunnels, bridges, and dense urban canyons

envato-labs-ai-bbbb82a2-ec0c-46dd-b1d0-c00840ccf159 (2).jpg

Off-road environments:

Agricultural, construction, and utility machines operating in fields, yards, or plants without full GPS coverage

robot photoshop edition.png

Logistics and robotics:

Delivery robots and carts maintaining lane- and sidewalk-level positioning accuracy

side image.png

Platform Integration 

DRIVE runs as embedded software on the device, ensuring low latency and high reliability. It does not depend on cloud connectivity or dedicated hardware, giving OEMs maximum flexibility. If you would like more clarification about integrating this software into your platform, contact us.

  • Being an embedded software solution means there is no need to install specific hardware or a cloud service.

  • We are able to deliver position updates in real-time because our software does not need an app or Cloud service to operate. This ensures rapid and reliable results with minimal latency. 

  • Our software is hardware-independent and software-agnostic, giving you the freedom and flexibility to choose the sensors or work with the existing ones. 

Proof in Action 

  • Tested in tunnels, urban canyons, and indoor–outdoor transitions 

  • Validated by OEMs as commercialization-ready 

As Featured In

header_logo.png
electronics-media-Logo.png
Asset 1_10x.png
logo.png
logo-AGRICULTURE-TECHNOLOGY.png
Screenshot 2025-10-23 at 3.20.16 PM.png
web-newswire-logo-175.gif
semiconductor-for-u-logo-1.jpg
header.jpg

Other Positioning Products

tp-product-logos_TRACK.png
  • Accuracy: Entry-level

  • Cost: Lowest 

  • Real-Time Response: 1 second or lower

  • Best Fit: Fleet Tracking, Telematics, Navigation & Infotainment, Dashcam & Consumer Devices, GNSS Modules

envato-labs-ai-56ae8ca0-e716-4e19-8ee7-ca1c5e787922.jpg

Ready to see DRIVE in action?

  • LinkedIn
  • Youtube
bottom of page