top of page
triangles home-01.png

Control-Grade Accuracy

MESH

Combining Multiple Systems for Improved Accuracy​

image drive_2.png
Asset 2_3x.png

Trusted Collective 

MESH is Trusted Positioning’s collaborative positioning capability. It enables multiple positioning systems operating on the same platform to share positioning context, supporting continuity and consistency within that platform - particularly when individual sensors or signals are constrained. 

image stride_2.png

The multiple locations from the navigation system powered by DRIVE (Right and left mirror pods, central system) merge into a combined output through MESH

The multiple locations from the smartphone, smartwatch and smartglasses merge into a combined output through MESH

The multiple locations from the smartphone, smartwatch and smartglasses merge into a combined output through MESH

The multiple locations from the navigation system powered by DRIVE (Right and left mirror pods, central system) merge into a combined output through MESH

image stride_2.png
image drive_2.png

Why MESH Exists 

Modern platforms increasingly contain more than one positioning-enabled system. 

tp-product-logos_DRIVE-01.png

A single vehicle may include: 

A telematics system (GNSS + IMU)
An ADAS system (GNSS + IMU)
A mobile device (IMU) carried inside the vehicle 
tp-product-logos_STRIDE-01.png

A single person may carry: 

A smartphone (GNSS + IMU)
A smartwatch (IMU)
Smart glasses (IMU)
tp-product-logos_RIDE.png

A single person may carry: 

Smart glasses (IMU)
A smartphone (GNSS + IMU)
Telematics control unit (GNSS + IMU)

Each system operates independently, even though they share the same physical environment. 

​

MESH was developed to support platforms where multiple positioning systems operate together on the same vehicle or the same person, enabling them to exchange positioning context rather than operate in isolation. 

Improved Accuracy on Multiple Systems, Same Platform 

On a single platform, multiple positioning systems may rely on: 

  1. Separate GNSS receivers 

  2. Separate inertial sensors 

  3. Independent sensor fusion engines 

Even though they experience the same motion and environment, they interpret positioning independently. 

This can limit: 

  1. Alignment between systems on the same platform 

  2. Consistency across applications 

  3. Visibility into positioning behavior within a shared environment 

Delivery Person Driving
MESH bg image.jpg

How MESH Works 

MESH combines multiple individual systems on a single platform to form a single output with more accuracy and availability​

Position estimates 

Motion and inertial insight 

Confidence and constraints 

This shared information supports positioning continuity and consistency within that platform while avoiding infrastructure-heavy dependencies. 

An Example: MESH of a Multi-System Vehicle Platform 

Consider a vehicle where a single user operates multiple positioning-enabled devices at the same time. 

For example: 

  1. A vehicle equipped with TRACK 

  2. A smartphone carried by the user in their pocket 

  3. A smartwatch worn on the wrist 

  4. Smart glasses worn by the driver 

DRIVE Mesh 3x.png
Picture1.png

The red trajectory represents the MESH solution, combining all available sensor data to produce the most accurate and stable vehicle position.

Each device operates with its own sensors and positioning capabilities. these systems - operating on the same vehicle platform - can participate in a shared positioning context. 

​

Rather than treating each positioning engine as an isolated unit, MESH enables context exchange across systems experiencing the same motion and environment. 

Captura de pantalla 2026-03-23 182503.png
Captura de pantalla 2026-03-23 182533.png
Captura de pantalla 2026-03-23 182515.png
Captura de pantalla 2026-03-23 182541.png
Captura de pantalla 2026-03-23 182526.pn

An Example: MESH of a Multi-Device Wearables  

MESH also applies to a single person carrying multiple positioning-enabled devices: 

​

  1. A smartphone 

  2. A smartglasses
     

All devices are exposed to the same movement and environmental conditions as the person moves. MESH enables these systems to exchange positioning context while remainingindependent positioning engines. 

STRIDE MESH.png

Who MESH Is For 

MESH is designed for teams building platforms that contain multiple positioning systems operating on the same physical entity, including: 

envato-labs-ai-82d76280-2c3c-4620-9ee4-f9b0c27b3f10.jpg

Automotive platforms with telematics and ADAS systems 

envato-labs-ai-ac8b0af8-eee7-4c91-99f8-a51ae9adb102.jpg

Consumer platforms with multiple wearable devices 

image-gen (2).jpg

Integrated systems where several INS/GNSS engines coexist on one vehicle or person

If your platform includes more than one positioning system, MESH is designed to support coordination within that platform. 

Where MESH Is Applied 

MESH is not deployed as a standalone product. It is designed to be applied within Trusted Positioning solutions, including: 

tp-product-logos_TRACK.png
tp-product-logos_AUTO.png
tp-product-logos_DRIVE-01.png
tp-product-logos_RIDE.png
tp-product-logos_STRIDE-01.png

In each case, MESH supports architectures where multiple positioning engines coexist on the same platform. 

Why MESH? 

MESH supports positioning architectures that emphasize: 

Shared context within a platform 

Alignment between co-located systems 

Consistency across applications operating on the same vehicle or person 

Efficient system-level performance 

By enabling collaborative positioning within a platform, MESH strengthens coordination while preserving independent device-level intelligence. 

Abstract Cubes Structure

Improved Accuracy on a Single Platform​

As modern vehicles and wearable ecosystems integrate multiple positioning systems, MESH provides a collaborative framework designed specifically for intra-platform coordination. 

​

It is an architectural capability built to support how integrated platforms are designed and deployed. 

Talk to Us About MESH 

If your platform contains multiple positioning systems operating on the same vehicle or person, our team can help you evaluate how MESH fits within your architecture. 

  • LinkedIn
  • Youtube
bottom of page